BURNDY
Image of RDMD42858D RDMD42858D, Aluminum - Multiple Outlet Connector For Transformers (RDM Mole)
Image of RDMD42858D RDMD42858D, Aluminum - Multiple Outlet Connector For Transformers (RDM Mole)

RDMD42858D, Aluminum - Multiple Outlet Connector For Transformers (RDM Mole)

Brand:

Burndy

Catalog ID:

RDMD42858D

Product details

General

Catalog Number

RDMD42858D

Connector Type

Stud Connector

Insulation

Y

Insulation Type

Rubber

Trade Name

MOLE™

UPC

781810180501

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

4 AWG-350 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

1080

Resources and downloads