BURNDY
Image of RK1942 RK1942, Convenience packaging of WIREMIKE™ (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W
Image of RK1942 RK1942, Convenience packaging of WIREMIKE™ (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W

RK1942, Convenience packaging of WIREMIKE™ (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W

Brand:

Burndy

Catalog ID:

RK1942

Wire Mike, #6 - 336.4 (26/7) str. ACSR #18 str. - 2,000 kcmil #20 sol. - 4/0 sol., 4.38 in L, 1.52 in W.

Features: Provides Quick And Easy Identification Of Commonly Used Conductors (ACSR, Stranded And Solid AWG), Provides Quick And Easy Identification Of IPS Tubing And Rigid Conduit, Provides Quick And Easy Identification Of Thinwall Conduit, Measures I.D. And O.D. Of Tubing, Provides Easy Conversion Of Information, Strong, Durable, Long Lasting, High Quality Stainless Steel Wire Mike, Convenient Size Makes It Easy To Carry, Available With Your Company Name And Logo, Customer Must Supply Camera Ready Artwork, For Use On Thinwall Conduit: 3/8 - 2-1/2 IN, For Use On Tubing Sizes: 3-11/8 IN Inside Diameter X 2-15/16 IN Outside Diameter, For Use On Acsr: 6 AWG - 336.4 (26/7) KCMIL Stranded, For Use On Stranded: 18 AWG Stranded - 2000 KCMIL, For Use On Ips Tubing (cu/al) And Rigid Conduit: 1/4 - 2-1/2 IN, For Use On Solid: 20 - 4/0 AWG Solid

Product details

General

Application

  • Grounding

Catalog Number

RK1942

EU RoHS Indicator

Yes

Material

Vinyl, Textured

Sub Brand

ACCESSORY

Tool Type

WIRE MIKE COVER

Type

WIREMIKE

UPC

781810024409

UPC 12 Digit

7818100244099

Dimensions

Length

4.38 in

Width

1.94 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4640