BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Rounding U Die, 300 kcmil

Brand:

Burndy

Catalog ID:

U30AT

Rounding U Die, 300 kcmil.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U30AT

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810007785

UPC 12 Digit

7818100077855

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads