BURNDY
Image of RYA25U RYA25U, Mole Lug
Image of RYA25U RYA25U, Mole Lug

RYA25U, Mole Lug

Brand:

Burndy

Catalog ID:

RYA25U

Product details

General

Catalog Number

RYA25U

Connector Type

Terminal

Feature - Barrel Style

Chamfered

UPC

781810261569

UPC 12 Digit

7818102615699

Dimensions

Dimension - F Width Center to Center inch

0.96 in

Conductor Related

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

400

Minimum Pack Quantity

1

Pallet Quantity

57600

Resources and downloads