BURNDY
Image of RYA25UC RYA25UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)
Image of RYA25UC RYA25UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

RYA25UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA25UC

Product details

General

Catalog Number

RYA25UC

Connector Type

Heat Shrink

Die Index

243;BG

Insulation

Y

Physical Attribute - Number of Crimps Required

1

Trade Name

MOLE™

UPC

781810180907

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

1/0 AWG-2/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

2664

Resources and downloads