BURNDY
Image of RYA25UCRHEX1 RYA25UCRHEX1, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)
Image of RYA25UCRHEX1 RYA25UCRHEX1, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

RYA25UCRHEX1, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA25UCRHEX1

Product details

General

Catalog Number

RYA25UCRHEX1

Connector Type

Terminal

Die Index

243;BG

Insulation

Y

Insulation Type

Rubber

Physical Attribute - Number of Crimps Required

3

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

Trade Name

MOLE™

UPC

781810052204

UPC 12 Digit

7818100522044

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Dimension - Strip Length inch

1-1/15

Conductor Related

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

3

Pallet Quantity

2160

Resources and downloads