BURNDY
Image of RYA26UCR RYA26UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)
Image of RYA26UCR RYA26UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

RYA26UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA26UCR

Force Fit Tap Kit, Al 2/0 STR 3/0 Sol, Cu 2/0 Sol.

  • Kit consists of Universal HYLUG, Mounting Hardware and Pre-Lubricated Forcefit Rubber Sleeve
  • HYLUG is a pre-filled with PENETROX joint compound and sealed

Features: The Kit Consists Of: Universal HYLUG, Mounting Hardware And Pre-Lubricated Forcefit Rubber Sleeve, The HYLUG Is Pre-Filled With PENETROX Joint Compound And Sealed, Installed With Common Installation Tools, Three Die Sets Install A Range Of 4 AWG Stranded - 350 MCM, The Rubber Sleeve Has Internal Sealing Rings That Provide A Positive Moisture Seal By Exerting Circumferential Force On Cable And MOLE Insulation, Pre-Lubricating Sleeve Makes Installation Easier, REA Listed, No Trimming Required, Eei Die Index: 11A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6 Series Tool, W249 Die, (3), WK840 Die, (5), Y39, Y35, Y750 Series Tool, U249 Die, (2) Overlap Crimps, UK840T Die, (4), OUR840 Tool, X249 Die, (6), X840 Die, (5), Die Index: 249 Or 840

Product details

General

Application

FOR ALUMINUM OR COPPER FOR USE WITH TYPE RDM-28 URD MOLE

Catalog Number

RYA26UCR

Connector Type

Terminal

Die Index

249;K-840

EU RoHS Indicator

Contact Manufacturer

Insulation

Y

Insulation Type

Rubber

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

Sub Brand

TAP KITS, MOLE

Trade Name

MOLE™

Type

RYA-UCR

UPC

781810181850

Dimensions

Dimension - B Length inch

1.5 in

Dimension - D inch

0.91 in

Dimension - Length Overall inch

2.62 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1-9/16

Conductor Related

Conductor - AL Str Size

2/0;3/0

Conductor - Copper Solid Size

2/0

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

3

Pallet Quantity

2160

Resources and downloads