BURNDY
Image of RYA27UK RYA27UK, URD Mole Terminal Kit
Image of RYA27UK RYA27UK, URD Mole Terminal Kit

RYA27UK, URD Mole Terminal Kit

Brand:

Burndy

Catalog ID:

RYA27UK

URD Mole Terminal Kit.

Product details

General

Catalog Number

RYA27UK

Connector Type

Terminal

Die Index

249;K-840

Material

Aluminum

Physical Attribute - Number of Crimps Required

2

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810426753

UPC 12 Digit

7818104267533

Dimensions

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads