BURNDY
Image of RYA28U RYA28U, URD Mole
Image of RYA28U RYA28U, URD Mole

RYA28U, URD Mole

Brand:

Burndy

Catalog ID:

RYA28U

Product details

General

Catalog Number

RYA28U

Connector Type

Terminal

Feature - Barrel Style

Chamfered

UPC

781810267752

UPC 12 Digit

7818102677522

Dimensions

Dimension - F Width Center to Center inch

1.62 in

Conductor Related

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

125

Minimum Pack Quantity

1

Pallet Quantity

18000

Resources and downloads