BURNDY
Image of RYA28UCHEX3SS RYA28UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware
Image of RYA28UCHEX3SS RYA28UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware

RYA28UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware

Brand:

Burndy

Catalog ID:

RYA28UCHEX3SS

Product details

General

Catalog Number

RYA28UCHEX3SS

Connector Type

Bolt - Hex

Physical Attribute - Number of Crimps Required

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

MOLE™

UPC

781810042618

UPC 12 Digit

7818100426188

Dimensions

Dimension - B Length inch

1.62 in

Dimension - D inch

0.91 in

Dimension - Length Overall inch

2.74 in

Dimension - Pad Width inch

0.91 in

Conductor Related

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

1296

Resources and downloads