BURNDY
Image of RYA29UCHEX3SS RYA29UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware
Image of RYA29UCHEX3SS RYA29UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware

RYA29UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware

Brand:

Burndy

Catalog ID:

RYA29UCHEX3SS

URDMOLE TAP ASSY W/SS H.

Product details

General

Catalog Number

RYA29UCHEX3SS

Connector Type

Heat Shrink

Die Index

655

Physical Attribute - Number of Crimps Required

2

Trade Name

MOLE™

UPC

781810099360

UPC 12 Digit

7818100993600

Dimensions

Dimension - B Length inch

2 in

Dimension - D inch

1.11 in

Dimension - Length Overall inch

3.15 in

Dimension - Pad Width inch

1.11 in

Conductor Related

Conductor - AL Str Size

250 kcmil

Conductor - AL Str Size Range

250 kcmil

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

9

Pallet Quantity

1296

Resources and downloads