BURNDY
Image of RYA29UK RYA29UK, URD Mole Terminal Kit
Image of RYA29UK RYA29UK, URD Mole Terminal Kit

RYA29UK, URD Mole Terminal Kit

Brand:

Burndy

Catalog ID:

RYA29UK

Product details

General

Catalog Number

RYA29UK

Connector Type

Tap

Die Index

299

Material

Aluminum

Physical Attribute - Number of Crimps Required

2

UPC

781810429235

UPC 12 Digit

7818104292355

Conductor Related

Conductor - AL Str Size

250 kcmil

Conductor - AL Str Size Range

250 kcmil

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads