BURNDY
Image of RYA2UCHEX3SS RYA2UCHEX3SS, URD Mole Tap Assembl, Stainless Steel Hardware
Image of RYA2UCHEX3SS RYA2UCHEX3SS, URD Mole Tap Assembl, Stainless Steel Hardware

RYA2UCHEX3SS, URD Mole Tap Assembl, Stainless Steel Hardware

Brand:

Burndy

Catalog ID:

RYA2UCHEX3SS

URDMOLE TAP ASSY W/SS H.

Product details

General

Catalog Number

RYA2UCHEX3SS

Connector Type

Heat Shrink

Die Index

243;BG

Physical Attribute - Number of Crimps Required

1

Trade Name

MOLE™

UPC

781810042564

UPC 12 Digit

7818100425644

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

2 AWG-1/0 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG

Conductor - Copper Str Size Range

2 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

3

Pallet Quantity

2664

Resources and downloads