BURNDY
Image of RYA2UCR RYA2UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)
Image of RYA2UCR RYA2UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

RYA2UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA2UCR

MOLE™ tap kits, consists of Universal HYLUG™, mounting hardware and pre-lubricated forcefit rubber sleeve.

Product details

General

Catalog Number

RYA2UCR

Connector Type

Terminal

Die Index

243;BG

Insulation

Y

Insulation Type

Rubber

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

Trade Name

MOLE™

UPC

781810181751

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Dimension - Strip Length inch

1-1/16

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG

Conductor - AL Str Size Range

2 AWG-1 AWG

Conductor - Copper Solid Size

1 AWG

Conductor - Copper Solid Size Range

1 AWG

Conductor - Copper Str Size

2 AWG;1 AWG

Conductor - Copper Str Size Range

2 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

3

Pallet Quantity

2160

Resources and downloads