BURNDY
Image of RYA31A RYA31A, Mole Lug
Image of RYA31A RYA31A, Mole Lug

RYA31A, Mole Lug

Brand:

Burndy

Catalog ID:

RYA31A

Product details

General

Catalog Number

RYA31A

Connector Type

Terminal

Feature - Barrel Style

Chamfered

UPC

781810263525

UPC 12 Digit

7818102635255

Dimensions

Dimension - F Width Center to Center inch

2 in

Conductor Related

Conductor - AL Str Size

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

300 kcmil-350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

9000

Resources and downloads