BURNDY
Image of RYA31AC RYA31AC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)
Image of RYA31AC RYA31AC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

RYA31AC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA31AC

Product details

General

Catalog Number

RYA31AC

Connector Type

Heat Shrink

Die Index

299; 655; 705

Physical Attribute - Number of Crimps Required

2

Trade Name

MOLE™

UPC

781810181157

Dimensions

Dimension - B Length inch

2 in

Dimension - D inch

1.11 in

Dimension - Length Overall inch

3.15 in

Dimension - Pad Width inch

1.11 in

Conductor Related

Conductor - AL Str Size

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

300 kcmil-350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

1296

Resources and downloads