BURNDY
Image of RYA4UC RYA4UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)
Image of RYA4UC RYA4UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

RYA4UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA4UC

Product details

General

Catalog Number

RYA4UC

Connector Type

Heat Shrink

Die Index

243;BG

Physical Attribute - Number of Crimps Required

1

Trade Name

MOLE™

UPC

781810180808

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

4 AWG-2 AWG

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Solid Size Range

2 AWG

Conductor - Copper Str Size

4 AWG;3 AWG

Conductor - Copper Str Size Range

4 AWG-3 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

3

Pallet Quantity

2664

Resources and downloads