BURNDY
Image of RYA4UCHEX3SS RYA4UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware
Image of RYA4UCHEX3SS RYA4UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware

RYA4UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware

Brand:

Burndy

Catalog ID:

RYA4UCHEX3SS

Product details

General

Catalog Number

RYA4UCHEX3SS

Connector Type

Terminal

Die Index

243

Material

Aluminum

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Trade Name

MOLE™

UPC

781810042571

UPC 12 Digit

7818100425711

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG

Conductor - AL Str Size Range

4 AWG-3 AWG

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Solid Size Range

2 AWG

Conductor - Copper Str Size

4 AWG;3 AWG

Conductor - Copper Str Size Range

4 AWG-3 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

2664

Resources and downloads