BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Single Crimp W Die, Pink, Index 12M, Use on YC2L12 Connector

Brand:

Burndy

Catalog ID:

WC2

Single Crimp W Die, Pink, Index 12M, YC2L12.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WC2

Color Code

Pink

Crimp Force Capacity

6 ton

Die Index

12M

Die Type

W Die

Type

Die

UPC

781810223291

UPC 12 Digit

7818102232911

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

5760

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings