BURNDY
Image of SP10BG25 SP10BG25, Vinyl Splice For 12 - 10 AWG
Image of SP10BG25 SP10BG25, Vinyl Splice For 12 - 10 AWG

SP10BG25, Vinyl Splice For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

SP10BG25

Vinyl Splice For 12 - 10 AWG.

SP10BG25.

  • Splices are constructed of pure electrolytic copper
  • Long butted seam with deep V groove inner serrations for optimum conductivity, reliability, and holding power after crimping
  • Designed for joining two wires securely
  • Provides maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105? C maximum

Features: The Type SP VINYLINK Is A PVC Insulated Seamless Butt Splice, Type SP VINYLINK Is Designed To Accommodate A Broad Range Of 600 Volt Cables, Manufactured From Seamless Electrolytic Copper Tubing: Provides Maximum Conductivity And Tensile Strength, In A High Quality Design With NO Seams To Split, Funnel Entry: Provides Easy Wire Insertion, Electro-Tin Plated: Provides Durable Long Lasting Resistance To Corrosion, Expanded Insulation Support: Lower Inventory Requirements, Red Wire Range Of 22-16: Lower Inventory Requirements, Vinyl Insulator: Economical Means Of Providing High Dielectric Values And Cable Insulation Support, Package: 25/Bag, Insulation Support: Yes, Conductor Type: Commercial/Aircraft Stranded Copper, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8G98, MR8-89-1, MR15 Tool, Wire Strip Length: 21/64 IN, Color Code: Yellow

Product details

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

SP10BG25

Color Code

Yellow

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Temperature Rating

105° C

Trade Name

VINYLINK™

Type

SP

UPC

781810486276

UPC 12 Digit

7818104862766

Dimensions

Dimension - Diameter Max Size inch

0.26 in

Dimension - Length Overall inch

1.23 in

Dimension - Strip Length inch

21/64 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 - 10 AWG

Conductor Size

12 - 10 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads