BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Twin U Die, Orange, Index BG

Brand:

Burndy

Catalog ID:

UBGRT

Butting U Die, Orange, Index BG.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Orange
  • Die Index BG

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UBGRT

Color Code

Orange

Crimp Force Capacity

12 ton

Die Index

BG

Die Type

U Die

Type

Die

UPC

781810156575

UPC 12 Digit

7818101565755

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings