BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Wide U Die, #4 AWG, Gray, Index 8

Brand:

Burndy

Catalog ID:

U4CRTW

Butting Wide U Die, #4 AWG, Gray, Index 8.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Color Code: Gray
  • Die Index 8

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U4CRTW

Color Code

Gray

Crimp Force Capacity

12 ton

Die Index

8

Die Type

U Die

Type

Die

UPC

781810539064

UPC 12 Digit

7818105390644

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads