BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Butting Twin U Die, Index K-3/4

Brand:

Burndy

Catalog ID:

UK34T

Hexagonal U Die, Index K-3/4.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UK34T

Crimp Force Capacity

12 ton

Die Index

K-3/4

Die Type

U Die

Type

Die

UPC

781810007693

UPC 12 Digit

7818100076933

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings