BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Butting U Die, Index CSA22

Brand:

Burndy

Catalog ID:

UCSA22

Hexagonal Butting U Die, Index CSA22.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index CSA22

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UCSA22

Construction Material - Main

Stainless steel

Crimp Force Capacity

12 ton

Die Index

CSA22

Die Type

U Die

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Twin Die

Type

Die

UPC

781810088470

UPC 12 Digit

7818100884700

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads