BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Crimp U Die, Index U185

Brand:

Burndy

Catalog ID:

U185

Hexagonal U Die, Index U185.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index U185

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U185

Color Code

Purple

Crimp Force Capacity

12 ton

Die Index

U185

Die Type

U Die

Type

Die

UPC

781810129586

UPC 12 Digit

7818101295866

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads