BURNDY
Image of B31D Stainless Steel Holding Die, 350 Index, 350 kcmil For Navy and Commercial
Image of B31D Stainless Steel Holding Die, 350 Index, 350 kcmil For Navy and Commercial

Stainless Steel Holding Die, 350 Index, 350 kcmil For Navy and Commercial

Brand:

Burndy

Catalog ID:

B31D

Holding Die, 350 Index, 350 kcmil, Navy and Commercial.

Product details

General

Catalog Number

B31D

Die Index

350

Die Type

B Die

Type

Die

UPC

781810009239

UPC 12 Digit

7818100092399

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads