BURNDY
Image of 18SH60 Stainless Steel Twin L Die, Index 18SH
Image of 18SH60 Stainless Steel Twin L Die, Index 18SH

Stainless Steel Twin L Die, Index 18SH

Brand:

Burndy

Catalog ID:

18SH60

L Die, Index 18SH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 18SH

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

18SH60

Crimp Force Capacity

60 ton

Die Index

18SH

Die Type

L Die

Material

Stainless Steel

Type

Die

UPC

621945447042

UPC 12 Digit

6219454470422

Dimensions

Dimensions

3.17 in x 2.50 in x 1.56 in

Height

1.56 in

Length

3.17 in

Width

2.5 in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594

Resources and downloads