BURNDY
Image of SK112T Stainless Steel Twin S Die, Index 112
Image of SK112T Stainless Steel Twin S Die, Index 112

Stainless Steel Twin S Die, Index 112

Brand:

Burndy

Catalog ID:

SK112T

S Die, Index 112.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

SK112T

Crimp Force Capacity

15 ton

Die Index

K112T

Die Type

S Die

Type

Die

UPC

781810006689

UPC 12 Digit

7818100066899

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings