BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel U Die, Index 70F

Brand:

Burndy

Catalog ID:

U70CF

U Die, Index 70F.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U70CF

Crimp Force Capacity

12 ton

Die Index

70F

Die Type

U Die

Type

Die

UPC

781810505533

UPC 12 Digit

7818105055333

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads