BURNDY
Image of UMDIEKIT Stainless Steel UM Die Kit, #8 AWG-4/0 AWG
Image of UMDIEKIT Stainless Steel UM Die Kit, #8 AWG-4/0 AWG

Stainless Steel UM Die Kit, #8 AWG-4/0 AWG

Brand:

Burndy

Catalog ID:

UMDIEKIT

UM Die Kit, #8-4/0 AWG.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UMDIEKIT

Crimp Force Capacity

12 ton

Die Type

UM Die

Tool Type

OEM Pneumatic

Type

Die

UPC

781810659823

UPC 12 Digit

7818106598233

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

(1 each) CASEUDIES15, UMA, UMB, UMC, UM8CN, UM6CN, UM4CN, UM2CN, UM25N, UM26N, UM27N, UM28N

Resources and downloads