BURNDY
Image of UM2CN Stainless Steel UM Die Nest, #2 AWG DLO/Flex Cable
Image of UM2CN Stainless Steel UM Die Nest, #2 AWG DLO/Flex Cable

Stainless Steel UM Die Nest, #2 AWG DLO/Flex Cable

Brand:

Burndy

Catalog ID:

UM2CN

UM Die Nest, #2 AWG DLO/Flex Cable.

Product details

General

Application

Crimping

Application - For Use On

Use with OEM840NCP Pneumatic Press

Catalog Number

UM2CN

Crimp Force Capacity

12 ton

Die Type

UM Die

Tool Type

OEM Pneumatic

Type

Die

UPC

781810656976

UPC 12 Digit

7818106569766

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads