BURNDY
Image of W25RT Stainless Steel W Die, Index 12
Image of W25RT Stainless Steel W Die, Index 12

Stainless Steel W Die, Index 12

Brand:

Burndy

Catalog ID:

W25RT

W Die, Index 12.

Die Index: 12

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W25RT

Color Code

Pink

Crimp Force Capacity

6 ton

Die Index

12

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-VT DIE KIT

Type

Dies

UPC

781810440643

UPC 12 Digit

7818104406433

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads