BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, Index 19

Brand:

Burndy

Catalog ID:

W32RT

W Die, Index 19.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W32RT

Color Code

Blue

Crimp Force Capacity

6 ton

Die Index

19

Die Type

W Die

Type

Die

UPC

781810086018

UPC 12 Digit

7818100860188

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads