BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, Index K-11/16

Brand:

Burndy

Catalog ID:

WK1116

W Die, Index K-11/16.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WK1116

Crimp Force Capacity

6 ton

Die Index

K-11/16

Die Type

W Die

Type

Die

UPC

781810440186

UPC 12 Digit

7818104401866

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings