BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, Pink, Index 12

Brand:

Burndy

Catalog ID:

W25VT

W Die, Pink, Index 12.

Features: Fits Tools MD6, MD7, Y500CTHS, PAT600-18V, PATMD6 Series

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W25VT

Color Code

Pink

Crimp Force Capacity

6 ton

Die Index

12

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-VT DIE KIT

Type

Dies

UPC

781810037645

UPC 12 Digit

7818100376455

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads