BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, Yellow, Index 16

Brand:

Burndy

Catalog ID:

W29RT

W Die, Yellow, Index 16.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W29RT

Color Code

Yellow

Crimp Force Capacity

6 ton

Die Index

16

Die Type

W Die

EU RoHS Indicator

Contact Manufacturer

Type

Die

UPC

781810106075

UPC 12 Digit

7818101060755

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads