BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel X Die, Index 374, Use in OUR840 POPPER™ HYTOOL™

Brand:

Burndy

Catalog ID:

X8CART

X Die, Index 374.

Product details

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X8CART

Color Code

Blue

Crimp Force Capacity

6 ton

Die Index

374

Die Type

X Die

Type

Die

UPC

781810434116

UPC 12 Digit

7818104341166

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads