BURNDY
Image of Y60LWCASE Steel Carry Case for Y60LW 60-Ton Remote Crimper.
Image of Y60LWCASE Steel Carry Case for Y60LW 60-Ton Remote Crimper.

Steel Carry Case for Y60LW 60-Ton Remote Crimper.

Brand:

Burndy

Catalog ID:

Y60LWCASE

Steel Carry Case, Y60LW.

  • Steel construction
  • Piano hinge
  • Rugged handles
  • For storing Y60LW press

Product details

General

Application

Storage

Application - For Use On

Use with Y60LW Crimpers

Catalog Number

Y60LWCASE

Crimp Force Capacity

60 ton

Tool Type

Accessory

Trade Name

HYPRESS™

Type

Crimper

UPC

781810561713

UPC 12 Digit

7818105617133

Dimensions

Dimensions

18.00 in x 8.75 in x 9.25 in

Height

9.25 in

Length

18 in

Width

8.75 in

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Metal Carry Case only

Resources and downloads