BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Steel Precrimp U Die, Ground Rod Dia 1/2"

Brand:

Burndy

Catalog ID:

UPRECRIMP12

Steel Precrimp U Die, Ground Rod Dia 1/2".

Product details

General

Application

Crimping

Catalog Number

UPRECRIMP12

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810007945

UPC 12 Digit

7818100079455

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Steel Precrimp U Die, Ground Rod Dia 1/2"

Resources and downloads