BURNDY
Image of NNTR42A32A Substation - Aluminum Bolted T Connector
Image of NNTR42A32A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNTR42A32A

Product details

General

Application

Substation

Catalog Number

NNTR42A32A

Connector Type

T-Connector

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810004012

UPC 12 Digit

7818100040122

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - B Length inch

3.50 in

Dimension - Height fraction

3-1/8 in

Dimension - Height inch

3.13 in

Dimension - Height mm

79.5 mm

Dimension - L Length Overall mm

162 mm

Dimension - Length BB inch

3.00 in

Dimension - Length Overall inch

6.38 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - ACSR Str Run

477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil

Conductor - ACSR Str Run Range

477.0 (18/1) Pelican kcmil-795 (54/7) Condor kcmil

Conductor - ACSR Str Tap

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Tap Range

4/0 (6/1) Penquin AWG-397.5 (18/1) Chickadee kcmil

Conductor - AL Str Run

600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil

Conductor - AL Str Run Range

600 kcmil-900 kcmil

Conductor - AL Str Tap

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Tap Range

250 kcmil-400 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8