BURNDY
Image of NNTR46A46A Substation - Aluminum Bolted T Connector
Image of NNTR46A46A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNTR46A46A

Product details

General

Application

Substation

Catalog Number

NNTR46A46A

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810004081

UPC 12 Digit

7818100040811

Dimensions

Dimension - B Length fraction

4-3/8 in

Dimension - B Length inch

4.38 in

Dimension - Height fraction

3-3/4 in

Dimension - Height inch

3.69 in

Dimension - Height mm

93.7 mm

Dimension - L Length Overall mm

211 mm

Dimension - Length BB inch

4.38 in

Dimension - Length Overall inch

8.31 in

Dimension - Width inch

3.75 in

Dimension - Width mm

95 mm

Conductor Related

Conductor - ACSR Str Run

1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil

Conductor - ACSR Str Run Range

1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil

Conductor - ACSR Str Tap

1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil

Conductor - ACSR Str Tap Range

1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil

Conductor - AL Str Run

1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil

Conductor - AL Str Run Range

1250 kcmil-1600 kcmil

Conductor - AL Str Tap

1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil

Conductor - AL Str Tap Range

1250 kcmil-1600 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads