BURNDY
Image of NNT86A18A Substation - Aluminum Bolted T Connector
Image of NNT86A18A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNT86A18A

Product details

General

Application

Substation

Catalog Number

NNT86A18A

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810413265

UPC 12 Digit

7818104132655

Dimensions

Dimension - B Length inch

6.00 in

Dimension - Height inch

8.00 in

Dimension - Height mm

203.2 mm

Dimension - L Length Overall mm

391 mm

Dimension - Length BB inch

4.25 in

Dimension - Length Overall inch

15.38 in

Dimension - Width inch

4.50 in

Dimension - Width mm

114 mm

Conductor Related

Conductor - AL Tube Std Run

6 IPS

Conductor - AL Tube Std Run Range

6 IPS

Conductor - AL Tube Std Tap

2 IPS

Conductor - AL Tube Std Tap Range

2 IPS

Conductor - Connection Combination

Tube to Tube

Conductor Type

  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads