BURNDY
Image of NNT21A18A75 Substation - Aluminum Bolted T Connector
Image of NNT21A18A75 Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNT21A18A75

Product details

General

Application

Substation

Catalog Number

NNT21A18A75

Connector Type

A-Frame

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

75 Degree

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

621945459779

UPC 12 Digit

6219454597799

Dimensions

Dimension - B Length inch

5.50 in

Dimension - Height inch

5.56 in

Dimension - Height mm

141.2 mm

Dimension - L Length Overall mm

286 mm

Dimension - Length BB inch

4.25 in

Dimension - Length Overall inch

11.27 in

Dimension - Width inch

4.50 in

Dimension - Width mm

114 mm

Conductor Related

Conductor - AL Tube Std Run

3 1/2 IPS

Conductor - AL Tube Std Run Range

3 1/2 IPS

Conductor - AL Tube Std Tap

2 IPS

Conductor - AL Tube Std Tap Range

2 IPS

Conductor Type

  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads