BURNDY
Image of NNT15A15A Substation - Aluminum Bolted T Connector
Image of NNT15A15A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNT15A15A

Product details

General

Application

Substation

Catalog Number

NNT15A15A

Connector Type

T-Connector

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810003916

UPC 12 Digit

7818100039166

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - B Length inch

3.50 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - L Length Overall mm

173 mm

Dimension - Length BB inch

3.50 in

Dimension - Length Overall inch

6.81 in

Dimension - Width inch

3.06 in

Dimension - Width mm

78 mm

Conductor Related

Conductor - AL Tube Std Run

1 IPS

Conductor - AL Tube Std Run Range

1 IPS

Conductor - AL Tube Std Tap

1 IPS

Conductor - AL Tube Std Tap Range

1 IPS

Conductor - Connection Combination

Tube to Tube

Conductor Type

  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads