BURNDY
Image of NNT22A19A Substation - Aluminum Bolted T Connector
Image of NNT22A19A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNT22A19A

Product details

General

Application

Substation

Catalog Number

NNT22A19A

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810269374

UPC 12 Digit

7818102693744

Dimensions

Dimension - B Length inch

6.00 in

Dimension - Height inch

6.19 in

Dimension - Height mm

157.2 mm

Dimension - L Length Overall mm

283 mm

Dimension - Length BB inch

4.50 in

Dimension - Length Overall inch

11.13 in

Dimension - Width inch

5.00 in

Dimension - Width mm

127 mm

Conductor Related

Conductor - AL Tube Std Run

4 IPS

Conductor - AL Tube Std Run Range

4 IPS

Conductor - AL Tube Std Tap

2 1/2 IPS

Conductor - AL Tube Std Tap Range

2 1/2 IPS

Conductor - Connection Combination

Tube to Tube

Conductor Type

  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads