BURNDY
Image of NAR29A2N Substation - Aluminum Bolted Terminal
Image of NAR29A2N Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NAR29A2N

Aluminium Bolted Terminal, Cable to Flat, 1/0 AWG-250 kcmil Al/Cu Cable, 1/0-4/0 AWG ACSR, 2 Pad Holes, 230 kV.

  • Aluminum alloy terminal for joining a wide range of copper or aluminum cable to copper or aluminum pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • Pad drilling conforms to NEMA standards
  • 1-wrench installation

Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Available With 90 DEG Pad, Conductor Clamping Hardware: 1/2 IN, Wire Type: ACSR, Aluminum, Copper, Installation Torque: 300 IN-LB, Pad Configuration: Straight Offset

Product details

General

Application

Substation

Catalog Number

NAR29A2N

Clamping Element Design

Body And Cap

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.38 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Type

NAR-A

UPC

781810003817

UPC 12 Digit

7818100038177

Dimensions

Dimension - B Length inch

2.75 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

154 mm

Dimension - Length Overall inch

6.06 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.38 in

Dimension - Thread Size

1/2

Dimension - Width inch

2.50 in

Dimension - Width mm

64 mm

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

1/0 AWG-250 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1