BURNDY
Image of NAR42A4N Substation - Aluminum Bolted Terminal
Image of NAR42A4N Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NAR42A4N

Al Bolted Terminal, Cable to Flat, 600-900 kcmil(Al/Cu),477-795 kcmil(ACSR), 4 NEMA Pad Holes.

  • Aluminum alloy terminal for joining a wide range of copper or aluminum cable to copper or aluminum pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • Pad drilling conforms to NEMA standards
  • 1-wrench installation

Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Conductor Clamping Hardware: 1/2 IN, Wire Type: ACSR, Aluminum, Copper, Pad Configuration: Straight Offset, Installation Torque: 300 IN-LB

Product details

General

Application

Substation

Catalog Number

NAR42A4N

Clamping Element Design

Body And Cap

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Type

NAR-A

UPC

781810003879

UPC 12 Digit

7818100038799

Dimensions

Dimension - B Length inch

3.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.31 in

Dimension - Height mm

84.1 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

173 mm

Dimension - Length Overall inch

6.81 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Thread Size

1/2

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil

Conductor - ACSR Str Size Range

477. (30/7) Hen kcmil-795 (30/19) Mallard kcmil

Conductor - AL Str Size

600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil

Conductor - AL Str Size Range

600 kcmil-900 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads