BURNDY
Image of CP3939L6 Substation - Aluminum Parallel Groove Clamp
Image of CP3939L6 Substation - Aluminum Parallel Groove Clamp

Substation - Aluminum Parallel Groove Clamp

Brand:

Burndy

Catalog ID:

CP3939L6

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

CP3939L6

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810369074

UPC 12 Digit

7818103690744

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

203.2 mm

Dimension - Length Overall inch

8.00 in

Conductor Related

Conductor - Copper Tube Std Size

750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings