BURNDY
Image of CPR48A6SS Substation - Aluminum Rigid Spacer
Image of CPR48A6SS Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

CPR48A6SS

Product details

General

Application

Substation

Catalog Number

CPR48A6SS

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810453025

UPC 12 Digit

7818104530255

Dimensions

Dimension - B Length inch

2.13 in

Dimension - Height inch

3.16 in

Dimension - Height mm

80.3 mm

Dimension - L Length Overall mm

207 mm

Dimension - Length Overall inch

8.16 in

Dimension - Width inch

2.13 in

Dimension - Width mm

54 mm

Logistics

Minimum Pack Quantity

1

Resources and downloads