BURNDY
Image of CPR445A4 Substation - Aluminum Rigid Spacer
Image of CPR445A4 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

CPR445A4

Product details

General

Application

Substation

Catalog Number

CPR445A4

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lb-in

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810493403

UPC 12 Digit

7818104934033

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

2.54 in

Dimension - Height mm

64.5 mm

Dimension - L Length Overall mm

146 mm

Dimension - Length Overall inch

5.76 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size Range

900 (54/19) kcmil-1033.5 (45/7) kcmil

Conductor - AL Str Size Range

1000 kcmil-1113 kcmil

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads